Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.250 | |
| A dimension MM | 82.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.630 | |
| Backup hex size MM | 41.402 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20FR16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.880 | |
| End connection hex size MM | 47.752 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.900 | |
| Hose cut off factor MM | 48.260 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.574 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 3.250 | |
| Product length mm | 82.550 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |