Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.630 | |
| A dimension MM | 92.190 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20MB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.880 | |
| End connection hex size MM | 47.752 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.900 | |
| Hose cut off factor MM | 48.260 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 3.630 | |
| Product length mm | 92.202 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |