Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.520 | |
| A dimension MM | 89.420 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20MP20C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.788 | |
| Hose cut off factor MM | 45.410 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.051 | |
| Inside diameter MM | 26.700 | |
| Product height in | 1.812 | |
| Product height mm | 46.025 | |
| Product length in | 3.520 | |
| Product length mm | 89.408 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.812 | |
| Product width mm | 46.025 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |