Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.820 | |
| A dimension MM | 97.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24FR20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.150 | |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.150 | |
| Hose cut off factor MM | 54.610 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 3.880 | |
| Product length mm | 98.552 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | 1SA | 1SA |
| Thread size 1 | 2-12 UN | 2-12 UN |