Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.630 | |
| A dimension MM | 117.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24FRB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.700 | |
| Drop dimension MM | 68.60 | |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.100 | |
| End connection torque | 150-165 LB-FT(204-224 NM) | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.810 | |
| Hose cut off factor MM | 71.374 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 2.700 | |
| Product height mm | 68.580 | |
| Product length in | 4.630 | |
| Product length mm | 117.602 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | 1SA | 1SA |
| Thread size 1 | 2-12 UN | 2-12 UN |
![Hose Fittings 41-840-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213767%2FID432878041926-0101_preview.jpg&w=1920&q=75)