Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.889 | |
| A dimension MM | 22.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.535 | |
| Inside diameter MM | 13.600 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 0.890 | |
| Product length mm | 22.606 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.780 | |
| Product width mm | 19.812 | |
| Series | 1SA | 1SA |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133410 |
![Hose Fittings 1SA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213566%2FID432874764710-0101_preview.jpg&w=1920&q=75)