Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.780 | |
| A dimension MM | 45.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.330 | |
| Drop dimension MM | 8.38 | |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.224 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.224 | |
| Hose cut off factor IN | 0.850 | |
| Hose cut off factor MM | 21.590 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 3.810 | |
| Product height in | 0.330 | |
| Product height mm | 8.382 | |
| Product length in | 1.780 | |
| Product length mm | 45.212 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | 1SA | 1SA |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |