Aeroquip by Danfoss
1SA4MF4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SA4MF4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Item type | Nipple Assembly | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | .04 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1S Series |