Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.995 | |
| A dimension MM | 50.670 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4MJ4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.280 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.070 | |
| Hose cut off factor MM | 27.270 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.100 | |
| Product height in | 0.531 | |
| Product height mm | 13.487 | |
| Product length in | 1.995 | |
| Product length mm | 50.673 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.531 | |
| Product width mm | 13.487 | |
| Series | 1SA | 1SA |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
![Hose Fittings 1SA20MJ20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213571%2FID432874773713-0101_preview.jpg&w=1920&q=75)