Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.320 | |
| A dimension MM | 59.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End size 1 | -4 | -4 |
| End type 1 | STANDPIPE INCH | Standpipe inch |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.563 | |
| Hex size 1 MM | 14.288 | |
| Hose cut off factor IN | 1.400 | |
| Hose cut off factor MM | 35.600 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |