Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.940 | |
| A dimension MM | 49.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA5FJB6.055 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.180 | |
| Drop dimension MM | 55.40 | |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 16.000 | |
| End connection torque | 14-15 LB-FT(19-21 NM) | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.940 | |
| Hose cut off factor MM | 24.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.400 | |
| Product height in | 2.560 | |
| Product height mm | 65.024 | |
| Product length in | 1.940 | |
| Product length mm | 49.276 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
![Hose Fittings 1SXXFJBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213577%2FID432874802723-0101_preview.jpg&w=1920&q=75)