Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.310 | |
| A dimension MM | 58.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA8FJ6 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.310 | |
| Hose cut off factor MM | 33.274 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.880 | |
| Product height mm | 22.352 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 1SA4FJ4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213569%2FID432874779715-0101_preview.jpg&w=1920&q=75)