Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.650 | |
| A dimension MM | 67.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.550 | |
| Drop dimension MM | 14.00 | |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.880 | |
| Hex size 1 MM | 22.400 | |
| Hose cut off factor IN | 1.660 | |
| Hose cut off factor MM | 42.164 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |