Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.930 | |
| A dimension MM | 74.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 15.00 | |
| End connection hex size IN | 0.938 | |
| End connection hex size MM | 24.000 | |
| End connection torque | 32-35 LB-FT(43-47 NM) | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hex size 1 IN | 0.938 | |
| Hex size 1 MM | 24.000 | |
| Hose cut off factor IN | 1.730 | |
| Hose cut off factor MM | 44.120 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |