Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.307 | |
| A dimension MM | 58.597 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.690 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.880 | |
| Hex size 1 MM | 22.352 | |
| Hex size 2 IN | 0.690 | |
| Hex size 2 MM | 17.526 | |
| Hose cut off factor IN | 1.310 | |
| Hose cut off factor MM | 33.274 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.680 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1A/Z SERIES | 1A/Z Series |