Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.940 | |
| A dimension MM | 49.276 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB32C | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.570 | |
| Inside diameter MM | 65.278 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.090 | |
| Product width mm | 78.486 | |
| Series | 1SB | 1SB |
| Thread sealant | NO | No |
