Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.886 | |
| A dimension MM | 22.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB4X | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.596 | |
| Product height mm | 20.701 | |
| Product length in | 0.886 | |
| Product length mm | 22.504 | |
| Product width in | 0.815 | |
| Product width mm | 20.701 | |
| Series | 1SB | 1SB |
| Thread sealant | NO | No |
