Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.161 | |
| A dimension MM | 29.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB8X | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.803 | |
| Inside diameter MM | 20.396 | |
| Product height in | 1.150 | |
| Product length in | 1.161 | |
| Product length mm | 29.489 | |
| Product width in | 1.150 | |
| Product width mm | 29.210 | |
| Series | 1SB | 1SB |
| Thread sealant | NO | No |
