
Danfoss Hansen
1SB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SB
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Female Half |
| Media | Pneumatic |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 1 in |
| Product Length/Depth | 2.5 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 2.5 in³ |
| Product Weight | .207234 lb |
| Product Width | 1 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | 1000 Series |