Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.760 | |
| A dimension MM | 70.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 24.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SN10FR10 | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.570 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 4.300 | |
| Inside diameter MM | 11.500 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 3.290 | |
| Product length mm | 83.566 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 1-14 UNS | 1-14 UNS |