Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.571 | |
| A dimension MM | 39.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1T10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.906 | |
| Inside diameter MM | 23.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
