Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.669 | |
| A dimension MM | 42.393 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1T12AH | |
| Compatible hose ID IN | 0.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.094 | |
| Inside diameter MM | 27.788 | |
| Product height in | 1.815 | |
| Product height mm | 46.101 | |
| Product length in | 1.669 | |
| Product length mm | 42.393 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.815 | |
| Product width mm | 46.101 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
