Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.970 |
A dimension MM | 101.000 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.010 |
Drop dimension MM | 25.70 |
End Type 1 | Split flange code 62 |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 2.535 |
Hose cut off factor MM | 64.400 |
Hose size | -10 |
Inside diameter IN | 0.470 |
Inside diameter MM | 12.000 |
Product height in | 2.606 |
Product height mm | 66.200 |
Product length in | 4.789 |
Product length mm | 121.640 |
Product material | Carbon steel |
Product width in | 1.625 |
Product width mm | 41.280 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |