Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.343 | |
| A dimension MM | 34.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1T6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.634 | |
| Inside diameter MM | 16.104 | |
| Product height in | 1.291 | |
| Product height mm | 32.791 | |
| Product length in | 1.343 | |
| Product length mm | 34.112 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.291 | |
| Product width mm | 32.791 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
