Winner by Danfoss
1T9-12-16SPZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1T9-12-16SPZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| Drop dimension | 50 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1 IN | |
| End type 1 | BSPT | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 33 mm | |
| Item type | BSPT Male/BSPT Male 90° Elbow Adapter | |
| Product Height | 66.5 mm | |
| Product Length/Depth | 64.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 141.545 cm³ | |
| Product Weight | 358 g | |
| Product Width | 33 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | R3/4-14 | |
| Thread Size 2 | R1-11 | |
| Trade Name | 1T9 Series |