Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1TX9-16SPINZ | |
| Drop dimension IN | 2.205 | |
| Drop dimension MM | 56.00 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | MALE PUSH TO CONNECT | Male push to connect |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 33.0 | |
| Hex size 5 IN | 1.299 | |
| Hex size 5 MM | 33.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1TX9 | 1TX9 |
| Thread sealant | NO | No |
| Thread size 1 | R 1 | R 1 |
