Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.010 | |
| A dimension MM | 101.854 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FHB10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 50.80 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.240 | |
| Hose cut off factor MM | 56.896 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.010 | |
| Product length mm | 101.854 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
