Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.627 | |
| A dimension MM | 92.130 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | EC910 | EC910 |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.180 | |
| Hex size 1 MM | 29.972 | |
| Hex size 2 MM | 30.000 | |
| Hose cut off factor IN | 1.580 | |
| Hose cut off factor MM | 40.130 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 3.627 | |
| Product length mm | 92.125 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | 1W | 1W |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |
