Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.650 | |
| A dimension MM | 118.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FH12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.600 | |
| Hose cut off factor MM | 66.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.874 | |
| Product height mm | 47.600 | |
| Product length in | 4.653 | |
| Product length mm | 118.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | 1W | 1W |
