Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.110 | |
| A dimension MM | 104.394 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FL12AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.063 | |
| Hose cut off factor MM | 52.400 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.750 | |
| Product length in | 4.110 | |
| Product length mm | 104.394 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
