Aeroquip by Danfoss
1W20DSB12.150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W20DSB12.150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 5.9 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 2.36 in | |
| Hex Size 2 | 2.36220472 in | |
| Hose cut-off factor | 3.21 in | |
| Hose dash size | -12 | |
| Inside diameter | .594 in | |
| Item type | Nipple Assembly | |
| Product Height | 6.633 in | |
| Product Length/Depth | 6.039 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 94.614 in³ | |
| Product Weight | 1.52 lb | |
| Product Width | 2.362 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M36X2 | |
| Trade Name | 1W Series |