Aeroquip by Danfoss
1W20FLB16.097
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W20FLB16.097
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 25.4 mm | |
| Construction style | Crimp | |
| Drop dimension | 3.8 | |
| End Size 1 | 1.25 Inch | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 82.6 mm | |
| Hose dash size | -16 | |
| Inside diameter | 19.6 mm | |
| Item type | Nipple Assembly | |
| Product Height | 106.3 mm | |
| Product Length/Depth | 202.8 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.095 dm³ | |
| Product Weight | .922 kg | |
| Product Width | 50.8 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1W Series |