Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.001 | |
| A dimension MM | 127.030 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W20MJ20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.572 | |
| Hose cut off factor MM | 39.930 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 2.090 | |
| Product height mm | 53.110 | |
| Product length in | 5.001 | |
| Product length mm | 127.030 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 46.000 | |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |