1W24CT24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W24CT24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 38.1 mm | |
| Compatible hoses | 4 Wire Spiral, 6 Wire Spiral | |
| Construction style | Crimp | |
| End Size 1 | 2.50 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 3.81 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.185 in | |
| Item type | Fitting AB Barb | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 784 in³ | |
| Packaged Width | 8 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 8.06 in | |
| Product material | Carbon steel | |
| Product Volume | 50.375 in³ | |
| Product Weight | 2.74 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No |