Aeroquip by Danfoss
1W32FHG32.120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W32FHG32.120
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Crimp | |
| Drop dimension | 4.72 | |
| End gender 2 | Male | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 8.7 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.657 in | |
| Item type | Nipple Assembly | |
| Product Height | 7.594 in | |
| Product Length/Depth | 14.56 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 345.527 in³ | |
| Product Weight | 7.27 lb | |
| Product Width | 3.125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1W Series |