1W40DLA24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W40DLA24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 38.1 mm | |
| End gender 1 | Female | |
| End Size 1 | 2.5 Inch | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 60 mm | |
| Hose dash size | -24 | |
| Item type | Nipple Assembly | |
| Product Height | 69.28 mm | |
| Product Length/Depth | 197 mm | |
| Product material | Carbon Steel | |
| Product Volume | 818.89 cm³ | |
| Product Weight | 1.24 kg | |
| Product Width | 60 mm | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 |