Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.063 | |
| A dimension MM | 204.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W40FH40 | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | FC325GH213GH466GH466BGH506GH506BGH810 | FC325 GH213 GH466 GH466BGH506 GH506B GH810 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End size 2 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.370 | |
| Hose cut off factor MM | 85.650 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.100 | |
| Inside diameter MM | 53.600 | |
| Product height in | 4.252 | |
| Product height mm | 108.001 | |
| Product length in | 8.063 | |
| Product length mm | 204.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.252 | |
| Product width mm | 108.001 |
