
Aeroquip by Danfoss
1W40FN40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W40FN40
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2.5 in |
| Compatible hoses | 4 Wire Spiral, 6 Wire Spiral |
| Construction style | Crimp |
| End Size 1 | 4.09 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 4.09 in |
| Hose dash size | -40 |
| Inside diameter | 2.11 in |
| Item type | Nipple |
| Outside diameter | 4.09 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Diameter | 4.094 in |
| Product Height | 4.09 in |
| Product Length/Depth | 9.201 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 154.066 in³ |
| Product Weight | 8.6 lb |
| Product Width | 4.094 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1W Series |