Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.803 | |
| A dimension MM | 96.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1WB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.929 | |
| Inside diameter MM | 49.000 | |
| Product height in | 2.780 | |
| Product height mm | 70.612 | |
| Product length in | 3.803 | |
| Product length mm | 96.596 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.780 | |
| Product width mm | 70.612 |
