Aeroquip by Danfoss
1Z20FHG20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S20FHG20
1Z20FHG20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 | |
| Construction style | Crimp | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Item type | Fitting Assembly | |
| Packaged Weight | 3.4 lb | |
| Product Height | 2.2 in | |
| Product Length/Depth | 8.92 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 51.611 in³ | |
| Product Weight | 3.41 lb | |
| Product Width | 2.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |