Aeroquip by Danfoss
1Z32BF32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32BF32
1Z32BF32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.76 in | |
| Hose cut-off factor | 3.21 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.66 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.56 in | |
| Product Length/Depth | 6.28 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 79.59 in³ | |
| Product Weight | 5.67 lb | |
| Product Width | 3.56 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series | |
| UPC | 678146022714 |