Aeroquip by Danfoss
1Z32FL32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32FL32
1Z32FL32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.74 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Product Height | 3.56 in | |
| Product Length/Depth | 6.81 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 86.307 in³ | |
| Product Weight | 5.42 lb | |
| Product Width | 3.56 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |