Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.300 |
| Item type | O-Ring |
| Outside diameter IN | 1.570 |
| Product height in | 1.574 |
| Product height mm | 39.980 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.574 |
| Product width mm | 39.980 |
| Thickness IN | 0.140 |