Danfoss Everflex
2005I
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2005I
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Spring Guard | |
| Outside diameter | .235 in | |
| Packaged Height | 4 in | |
| Packaged Length | 21 in | |
| Packaged Volume | 1764 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 21 in | |
| Product color/finish | Natural | |
| Product Diameter | .235 in | |
| Product Height | .235 in | |
| Product Length/Depth | 12 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .663 in³ | |
| Product Width | .235 in | |
| Sub-brand | Everflex | |
| Thickness | .03 in | |
| Trade Name | Conv-O-Crimp | |
| UPC | 678146033673 |