Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,448 N |
| Material | MUSIC WIRE |
| Number of active Coils | 12,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 2,4892 mm |
| Spring, Length Test | 17,1958 mm |
| Spring, Length unloaded | 18,4150 mm |
| Spring, Outside Diameter | 3,7084 mm |
| Spring, Rate | 3,678 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6096 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |