SPRING
20146-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 12,811 N |
| Material | Chrome silicone |
| Number of active Coils | 13,11 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 2,0828 mm |
| Spring, Length Test | 16,7386 mm |
| Spring, Length unloaded | 17,7038 mm |
| Spring, Outside Diameter | 3,7084 mm |
| Spring, Rate | 13,586 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8128 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |