Weatherhead by Danfoss
2018X16S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2018X16S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Feature | Can provide over 50 percent more hose lifeImproves maintenance operations efficiency - automates inspections, on-going and real-time monitoring.Reduces risk of collateral damageMaximizes uptimeProtects the environment - mitigates potential spills.Increases reliability - detects and warns of impending failure.Safeguards workersMitigates unexpected hose failures.Available in a variety of sizes |
| Inside diameter | .984 in |
| Item type | O-Rings |
| Outside diameter | 1.18 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product color/finish | Black |
| Product Height | 1.18 in |
| Product Length/Depth | .098 in |
| Product material | Buna-N |
| Product Type | O-Ring |
| Product Volume | .136 in³ |
| Product Weight | .001 lb |
| Product Width | 1.18 in |
| Sub-brand | None |
| Thickness | .098 in |
| Trade Name | None |
| UPC | 639789260406 |