Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.827 | |
| A dimension MM | 173.406 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211-114-48FAXZ | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | REUSABLE | Reusable |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.103 | |
| Hose cut off factor MM | 53.416 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.855 | |
| Inside diameter MM | 72.500 | |
| Product height in | 4.488 | |
| Product height mm | 114.000 | |
| Product length in | 6.827 | |
| Product length mm | 173.406 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.488 | |
| Product width mm | 114.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
