Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.771 | |
| A dimension MM | 45.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 18.796 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211-14-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.590 | |
| Hose cut off factor MM | 15.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 2.106 | |
| Product length mm | 53.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
