Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.925 | |
| A dimension MM | 23.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211GS-14-00TORXZ | |
| End size 1 | -14 | -14 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.535 | |
| Hose cut off factor MM | 13.589 | |
| Product height in | 0.470 | |
| Product height mm | 11.938 | |
| Product length in | 0.930 | |
| Product length mm | 23.622 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |